Knowledge Search
Download document () of 20
We make what matters work*

TRL04

Eaton 4-function Universal TR Series Timing Relay, style terminals, 0.05 seconds-100 hours time delay, 24-240 Vac/dc input voltage, Compact DIN rail mount, SPDT contact configuration, IP40 enclosure

General specifications

Product Name
Eaton TR timing relay
Catalog Number
TRL04
UPC
786685313573
Product Length/Depth
1.3 in
Product Height
3.43 in
Product Width
1.8 in
Product Weight
0.09 lb
Warranty
1 year
Compliances
CE Marked
TUV
Certifications
CSA Certified
cULus Listed

Product specifications

Frequency rating
50-60 Hz
Enclosure
IP40
Enclosure material
Self-extinguishing plastic
Contact configuration
SPDT
Time delay
0.05 seconds-100 hours
Series
TR
Functions
ON/OFF delay
Power triggered
Single shot leading edge voltage controlled
Flasher-pause first
Input voltage
24-240 Vac/dc
Mounting method
Compact DIN rail

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.