Knowledge Search
Download document () of 20

TRNB24AD

Eaton TR Series Timing Relay, Blade style terminals, Power triggered, 24 Vac/dc coil, 50/60 Hz, 10A, 240 Vac/30 Vdc max. allowable load, 2 form C, DPDT (delayed output) contact configuration_

General specifications

Product Name
Eaton TR timing relay
Catalog Number
TRNB24AD
UPC
782116149841
Product Length/Depth
3.07 in
Product Height
1.58 in
Product Width
1.42 in
Product Weight
0.6 lb
Compliances
CE Marked
TUV
Certifications
cULus Listed
CSA Certified

Product specifications

Prod load
10A, 240 Vac/30 Vdc
Frequency rating
50-60 Hz
Coil voltage
24 Vac/dc
Operating mode
Power triggered
Contact configuration
2 form C, DPDT
Terminals
Blade
Series
TR
Functions
Single shot leading edge voltage controlled
Flasher-pause or ON first
Power triggered
ON delay
Output
Delayed

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.