Eaton Crouse-Hinds series TSC epoxy sealing compound, 1.0 oz tube, quantity of 10
| Product Name |
Eaton Crouse-Hinds series TSC epoxy sealing compound
|
| Catalog Number |
TSC1
|
| UPC |
782274414775
|
| Product Length/Depth |
6.63 in
|
| Product Height |
4.5 in
|
| Product Width |
5.13 in
|
| Product Weight |
0.9 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Material |
Epoxy
|
| Special features |
1.0 oz tube, quantity of 10
|