Knowledge Search
Download document () of 20
We make what matters work*

UNF014

Eaton Crouse-Hinds series UNF union, Rigid/IMC, Female, Feraloy iron alloy, 6"

General specifications

Product Name
Eaton Crouse-Hinds series UNF union
Catalog Number
UNF014
UPC
782274643700
Product Length/Depth
3.81 in
Product Height
9.31 in
Product Width
9.31 in
Product Weight
19.85 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
Rigid/IMC
Gender
Female
Material
Feraloy iron alloy
Trade size
6"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.