Knowledge Search
Download document () of 20
We make what matters work*

UNF506

Eaton Crouse-Hinds series UNF union, Rigid/IMC, Female, Steel, Group B rated, 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series UNF union
Catalog Number
UNF506
UPC
782274071015
Product Length/Depth
2.75 in
Product Height
3.06 in
Product Width
3.06 in
Product Weight
2.4 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
Rigid/IMC
Gender
Female
Material
Steel
Trade size
1-1/2"
Special features
Group B rated

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.