Knowledge Search
Download document () of 20
We make what matters work*

UNF805

Eaton Crouse-Hinds series UNF union, Rigid/IMC, Female, Feraloy iron alloy, 3"

General specifications

Product Name
Eaton Crouse-Hinds series UNF union
Catalog Number
UNF805
UPC
782274644608
Product Length/Depth
3.44 in
Product Height
5.06 in
Product Width
5.06 in
Product Weight
6.1 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
Rigid/IMC
Gender
Female
Material
Feraloy iron alloy
Trade size
3"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.