Knowledge Search
Download document () of 20
We make what matters work*

UNFL27

Eaton Crouse-Hinds series UNF expansion union, Rigid/IMC, Female, Steel, 3/4", Long

General specifications

Product Name
Eaton Crouse-Hinds series UNF expansion union
Catalog Number
UNFL27
UPC
782274129150
Product Length/Depth
3.5 in
Product Height
1.44 in
Product Width
1.44 in
Product Weight
0.85 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
Rigid/IMC
Type
Long
Gender
Female
Material
Steel
Trade size
3/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.