Photo is representative
Download
Eaton Crouse-Hinds series UNY union, Rigid/IMC, Male, 316 stainless steel, Group B rated, 3/4"
Product Name |
Eaton Crouse-Hinds series UNY union
|
Catalog Number |
UNY205 SS
|
UPC |
662276585928
|
Product Length/Depth |
2.63 in
|
Product Height |
1.78 in
|
Product Width |
1.78 in
|
Product Weight |
0.67 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
Conduit type |
Rigid/IMC
|
Gender |
Male
|
Material |
316 stainless steel
|
Trade size |
3/4"
|
Special features |
Group B rated
|