Knowledge Search
Download document () of 20
We make what matters work*

UNY305

Eaton Crouse-Hinds series UNY union, Rigid/IMC, Male, Steel, Group B rated, 1"

General specifications

Product Name
Eaton Crouse-Hinds series UNY union
Catalog Number
UNY305
UPC
782274648101
Product Length/Depth
3 in
Product Height
2.19 in
Product Width
2.19 in
Product Weight
0.89 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
Rigid/IMC
Gender
Male
Material
Steel
Trade size
1"
Special features
Group B rated

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.