Photo is representative
Download
Eaton Crouse-Hinds series UNY union, Rigid/IMC, Male, Copper-free aluminum, 3"
Product Name |
Eaton Crouse-Hinds series UNY union
|
Catalog Number |
UNY805 SA
|
UPC |
782274747217
|
Product Length/Depth |
5.78 in
|
Product Height |
5.16 in
|
Product Width |
5.16 in
|
Product Weight |
3.05 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
Conduit type |
Rigid/IMC
|
Gender |
Male
|
Material |
Copper-free aluminum
|
Trade size |
3"
|