Download document () of 20
We make what matters work*

UT06102W2SH

Female plug IP68/69K, 48 h salt spray; UT06102W2SH

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT06102W2SH
Product Length/Depth
25.3 mm
Product Height
21.8 mm
Product Width
21.8 mm
Product Weight
14.9 g
Compliances
Overvoltage category III / pollution degree III
UL 1977

Product specifications

Current rating
25 A IEC
20 A UL
Fitted with:
Shielding
Environmental conditions
Fire & Smoke
Fire and smoke rating HL2 R22 and HL2 R23 following EN 45 545
Flammability rating UL94 V0
RoHS
REACH
Environmental resistance
Resistant against mineral oil
Shock resistance 30g, 18ms per NFF61030
Resistant against gasoline
Vibrations level 2g per NFF61030
Vibrations level 55-2000 Hz, 15g per MIL-C-26482 I
Shock resistance 50g, 11ms per MIL-C-26482 I
Resistant against oil
Resistant against acid bath
Resistant against basic bath
Test current
20 A UL
18 A CSA
25 A IEC
Test voltage
200 V IEC
500 V CSA
500 V UL
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
N
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
2W2
Plating
Nickel
Plug type
Straight Plug
Shell material
Zinc alloy
Shell size
10
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
4
Number of cavity #12
2
Number of cavity #20
2
Salt spray
48 hour

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.