Download document () of 20
We make what matters work*

UT06103SH

Female plug IP68/69K, 48 h salt spray; UT06103SH

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT06103SH
Product Length/Depth
25.3 mm
Product Height
21.8 mm
Product Width
21.8 mm
Product Weight
15 g
Compliances
UL 1977
Overvoltage category III / pollution degree III

Product specifications

Current rating
16 A IEC
10 A UL
Fitted with:
Shielding
Layout with ground cavity
First mate last break capability
Environmental conditions
Fire and smoke rating HL2 R22 and HL2 R23 following EN 45 545
Flammability rating UL94 V0
REACH
RoHS
Fire & Smoke
Environmental resistance
Resistant against gasoline
Shock resistance 30g, 18ms per NFF61030
Vibrations level 55-2000 Hz, 15g per MIL-C-26482 I
Resistant against mineral oil
Vibrations level 2g per NFF61030
Resistant against acid bath
Resistant against basic bath
Shock resistance 50g, 11ms per MIL-C-26482 I
Resistant against oil
Test current
10 A UL
16 A IEC
7 A CSA
Test voltage
500 V UL
180 V IEC
500 V CSA
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
N
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
3
Plating
Nickel
Plug type
Straight Plug
Shell material
Zinc alloy
Shell size
10
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
3
Number of cavity #16
3
Salt spray
48 hour

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.