Download document () of 20
We make what matters work*

UT0S16JCS

Shielded short metal cable gland with strain relief nut, size 16; UT0S16JCS

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT0S16JCS

Product specifications

Fitted with:
Shielding
Environmental conditions
REACH
RoHS
Flammability rating UL94 V0
Backshell angle
Straight
Backshell type
Sealing Gland
Shell size
16
Cable diameter - max
14.5 mm
Cable diameter - min
10 mm

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.