Download document () of 20

UT0W01626PWH

Male square flange receptacle IP67, 96 h salt spray, keying W; UT0W01626PWH

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT0W01626PWH
Product Length/Depth
33.2 mm
Product Height
31 mm
Product Width
31 mm
Product Weight
27.7 g
Compliances
Overvoltage category III / pollution degree III
UL 1977

Product specifications

Current rating
4 A UL
4 A IEC
Fitted with:
Shielding
Environmental conditions
Flammability rating UL94 V0
Fire & Smoke
REACH
RoHS
Environmental resistance
Resistant against gasoline
Resistant against mineral oil
Resistant against basic bath
Resistant against oil
Vibrations level 55-2000 Hz, 15g per MIL-C-26482 I
Shock resistance 50g, 11ms per MIL-C-26482 I
Resistant against acid bath
Test current
4 A IEC
3 A CSA
4 A UL
Test voltage
250 V CSA
250 V UL
40 V IEC
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
W
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP67
Insert material
Polyamide
Layout
26
Plating
Nickel
Shell material
Zinc alloy
Shell size
16
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
26
Number of cavity #20
26
Nut material
Aluminium
Salt spray
96 hour

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.