Download document () of 20
We make what matters work*

UTG62020SN

Female plug, IP65; UTG62020SN

General specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG62020SN
Product Length/Depth
24.9 mm
Product Height
43.9 mm
Product Width
43.9 mm
Product Weight
43 g

Product specifications

Fitted with:
First mate last break capability
Last mate first break capability
Layout with ground cavity
Environmental conditions
RoHS
REACH
Flammability rating UL94 V0
Connector accessory option
Not delivered, to be ordered separately
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP65
Insert material
Polyamide
Layout
20
Plating
Nickel
Plug type
Straight Plug
Shell material
Metal & Plastic
Shell size
20
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
20
Number of cavity #16
20
Salt spray
48 hour

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.