Download document () of 20
We make what matters work*

UTG20PG

Plastic cable gland with strain relief, for UTG Series, size 20; UTG20PG

General specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG20PG

Product specifications

Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Shell size
20
Cable diameter - max
26 mm
Cable diameter - min
1 mm

Export product specification