Download document () of 20
We make what matters work*

UTG02020P

Male square flange receptacle; UTG02020P

General specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG02020P
Product Length/Depth
33.3 mm
Product Height
36.5 mm
Product Width
36.5 mm
Product Weight
25 g

Product specifications

Fitted with:
First mate last break capability
Layout with ground cavity
Last mate first break capability
Environmental conditions
RoHS
REACH
Flammability rating UL94 V0
Connector accessory option
Not delivered, to be ordered separately
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP40
Insert material
Polyamide
Layout
20
Shell material
Metal & Plastic
Shell size
20
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
20
Number of cavity #16
20
Salt spray
48 hour

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.