Download document () of 20

UTS18DCG

Sealing cap, size 18, for UTS receptacle; UTS18DCG

General specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS18DCG
Product Length/Depth
155 mm
Product Height
42 mm
Product Width
42 mm
Product Weight
19 g

Product specifications

Environmental conditions
REACH
RoHS
Flammability rating UL94 V0
Shell size
18

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.