Plastic jam nut receptacle, with cable gland backshell, for 23 male contacts, IP68/69K, keying Z; UTS7JC1823PZ
Product Name |
Eaton Souriau UTS series plastic waterproof IP68/69k connector
|
Catalog Number |
UTS7JC1823PZ
|
Product Length/Depth |
88 mm
|
Product Height |
41.3 mm
|
Product Width |
41.3 mm
|
Product Weight |
52.2 g
|
Compliances |
CSA-C22.2 No.182.3 (please contact us for more details)
IEC 61984 (please contact us for more details) UL 1977 (please contact us for more details) |
Current rating |
10 A UL
9 A IEC |
Fitted with: |
First mate last break capability(optional)
Last mate first break capability(optional) |
Environmental conditions |
Fire and smoke rating I2F3 according to NFF 16101 and NFF 16102
Fire & Smoke REACH RoHS Flammability rating UL94 V0 |
Environmental resistance |
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
Resistant against oil Resistant against mineral oil Resistant against acid bath Resistant against basic bath Resistant against gasoline UV resistant, no degradation after 5 years of exposure in natural environment |
Test current |
10 A UL
7 A CSA 9 A IEC |
Test voltage |
500 V UL
500 V CSA 63 V IEC |
Backshell angle |
Straight
|
Backshell type |
Sealing Gland
|
Connector accessory option |
Delivered with connector
|
Connector orientation |
Z
|
Connector type |
Receptacle
|
Contact delivery |
Not delivered
|
Contact gender |
Pin (Male)
|
Contact type |
Crimp
|
Coupling type |
1/3 Bayonet
|
Degree of protection |
IP68
|
Insert material |
Polyamide
|
Layout |
23
|
Shell material |
Plastic
|
Shell size |
18
|
Mating cycles |
250
|
Operating temperature - max |
105 °C
|
Operating temperature - min |
-40 °C
|
Receptacle type |
Jam Nut Receptacle
|
Number Of Contacts |
23
|
Number of cavity #16 |
23
|
Nut material |
Aluminium
|
Salt spray |
500 hour
|