Knowledge Search
Download document () of 20
We make what matters work*

V201K6CUZ1

Eaton Freedom NEMA motor control contactor, VAC OPN CONT Size, 6 440/480V COIL

General specifications

Product Name
Eaton Freedom NEMA motor control contactor
Catalog Number
V201K6CUZ1
UPC
786685888972
Product Length/Depth
7.9 in
Product Height
13.99 in
Product Width
7 in
Product Weight
31.72 lb
Certifications
UL Listed

Product specifications

Accessories
Motor control contactor

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.