Knowledge Search
Download document () of 20
We make what matters work*

W31

Auxiliary Contacts And Tie Points, 3NO 1NC contacts

General specifications

Product Name
Eaton Freedom NEMA auxiliary contact
Catalog Number
W31
UPC
786678005614
Product Length/Depth
5.9 in
Product Height
2.8 in
Product Width
4.6 in
Product Weight
0.35 lb
Certifications
UL Listed

Product specifications

Special features
Used with contactors and starters
Type
Accessory
Contact configuration
3 NO, 1 NC

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.