Knowledge Search
Download document () of 20
We make what matters work*

W40

Eaton Freedom NEMA auxiliary contact, Tie Points, 4NO contacts

General specifications

Product Name
Eaton Freedom NEMA auxiliary contact
Catalog Number
W40
UPC
786678005621
Product Length/Depth
6 in
Product Height
2.8 in
Product Width
4.6 in
Product Weight
0.35 lb

Product specifications

Type
Accessory
Contact configuration
4 NO

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.