Knowledge Search
Download document () of 20
We make what matters work*

WACM6

Advantage Accessories, Interconnect cable, 6 ft

General specifications

Product Name
Eaton Freedom NEMA interconnect cable
Catalog Number
WACM6
UPC
786678014562
Product Length/Depth
8.7 in
Product Height
1.2 in
Product Width
5 in
Product Weight
0.25 lb
Certifications
UL Listed
CSA Certified

Product specifications

Type
Accessory

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.