Knowledge Search
Download document () of 20

WCF60RN

Eaton Bussmann Series Class CF fuse, WCF, fast-acting, dual-element current limiting cube fuse, 60 A, finger safe, non-indicating fuse, interrupting rating of 50 kA at 690 Vac

General specifications

Product Name
Eaton Bussmann series WCF fuse
Catalog Number
WCF60RN
UPC
051712395755
Product Length/Depth
2.13 in
Product Height
1.13 in
Product Width
1 in
Product Weight
1.42 lb
Compliances
CE Marked
RoHS Compliant

Electrical rating

Amperage Rating
60 A

Physical details

Fuse type
CUBEFuse
Material
Glass filled PES
Number of elements
Dual
Packaging type
Standard

General information

Class
Class CF
Fuse indicator
Non-indicating
Special features
Finger safe, non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Bussmann series contact information

855-287-7626

Customer satisfaction team: BussCustSat@eaton.com

Application engineering: FuseTech@eaton.com