Knowledge Search
Download document () of 20
We make what matters work*

WLED

Eaton Advantage Accessory, External (remote) reset for w200, 24 inch leads

General specifications

Product Name
Eaton Freedom NEMA external reset
Catalog Number
WLED
UPC
786678005423
Product Length/Depth
3.5 in
Product Height
2 in
Product Width
2.75 in
Product Weight
0.032 lb
Certifications
UL
Catalog Notes
There is no trip indication available when this accessory is used other than via a communications network.

Product specifications

Type
Accessory

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.