Download document () of 20
We make what matters work*

WMB05

Eaton DOE 2016 dry-type distribution transformer Accessory Wall Mounting Bracket

General specifications

Product Name
Eaton dry type distribution transformer wall mounting bracket
Catalog Number
WMB05
UPC
786680187773
Product Length/Depth
26.6 in
Product Height
15.88 in
Product Width
1.68 in
Product Weight
47.5 lb
Compliances
Not Applicable
Certifications
Not Applicable
Catalog Notes
Wall-mounting brackets are used to wall-mount ventilated Type DT-3 Transformers. This bracket allows For a 2-inch clearance from the wall.

Product specifications

Type
Wall Mounting Bracket
Used with
Frames 939, 940

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.