Knowledge Search
Download document () of 20
We make what matters work*

WRSTL72

Eaton Freedom NEMA terminal block, Advantage Accessory, Control Circuit Terminal Block with 5A fuse and 2 tie points to accept solid, stranded, or lugged conductors

General specifications

Product Name
Eaton Freedom NEMA terminal block
Catalog Number
WRSTL72
UPC
786678001517
Product Length/Depth
5 in
Product Height
2.2 in
Product Width
3.2 in
Product Weight
0.6 lb
Certifications
UL

Product specifications

Special features
Suitable for use with Advantage series
Type
Accessory
Size
72 inch leads

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.