Knowledge Search
Download document () of 20
We make what matters work*

XBACUT10

Eaton XB IEC end cover, Gray, 10

General specifications

Product Name
Eaton XB IEC end cover
Catalog Number
XBACUT10
UPC
782116925902
Product Length/Depth
0.15 in
Product Height
1.5 in
Product Width
1.75 in
Product Weight
0.005 lb
Certifications
CSA Certified
UL Listed

Product specifications

Used with
XBUT25, XBUT4, XBUT6, XBUT10, XBUT25PE, XBUT4PE, XBUT6PE, XBUT10PE
Type
End Cover
Color
Gray
Quantity
10

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.