Knowledge Search
Download document () of 20
We make what matters work*

XBAFBS25

Eaton XB IEC plug-in bridge, For cross connections in the bridge shaft, Red, 10, 2

General specifications

Product Name
Eaton XB IEC plug-in bridge
Catalog Number
XBAFBS25
UPC
782116937936
Product Length/Depth
0.8 in
Product Height
0.01 in
Product Width
0.3 in
Product Weight
0.01 lb
Certifications
CSA Certified
UL Listed

Product specifications

Used with
XBUT25, XBUT25PE, XBUT25D12, XBUT25D22, XBUT25D12PE, XBUT25D22PE, XBPT25
Special features
For cross connections in the bridge shaft
Type
Plug-In Bridge
Application
For cross connections in the bridge shaft
Color
Red
Quantity
10
Number of positions
2

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.