Knowledge Search
Download document () of 20
We make what matters work*

XBANS3575P

Eaton XB IEC DIN-rail

General specifications

Product Name
Eaton XB IEC DIN-rail
Catalog Number
XBANS3575P
UPC
782116925803
Product Length/Depth
78.74 in
Product Height
0.03 in
Product Width
1.38 in
Product Weight
1.39 lb
Certifications
CSA Certified
UL Listed

Product specifications

Type
None
Mounting method
DIN rail
Design type
Slotted
Quantity
25

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.