Knowledge Search
Download document () of 20
We make what matters work*

XBUT10

Eaton XB IEC terminal block, XBUT Terminal Block, Single-level through-feed, Gray, 20-6 AWG, 10.2 mm

General specifications

Product Name
Eaton XB IEC terminal block
Catalog Number
XBUT10
UPC
782116904976
Product Length/Depth
2.75 in
Product Height
0.25 in
Product Width
2.5 in
Product Weight
0.03 lb
Compliances
CE LVD
ATEX Compliant
CE Marked
Certifications
UL Listed file E67464
cUL Listed

Product specifications

Type
Single-level through-feed

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.