Knowledge Search
Download document () of 20
We make what matters work*

XBUT25

Eaton XB IEC terminal block, Screw connection single level-through-feed, Gray, 12 AWG/2.5 mm2 maximum wire

General specifications

Product Name
Eaton XB IEC terminal block
Catalog Number
XBUT25
UPC
782116894260
Product Length/Depth
2 in
Product Height
0.2 in
Product Width
2 in
Product Weight
0.12 lb
Certifications
UL Listed
CSA Certified

Product specifications

Type
IEC-XB Series
Amperage Rating
32A (IEC), 22A (EN), 28A (EN), 20A (UL)
Voltage rating
IEC 800V, EN 700V, UL 600V

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.