Knowledge Search
Download document () of 20
We make what matters work*

XBUT25PE

Eaton XB IEC terminal block, Screw connection single level-through-feed, Green/yellow, 12 AWG/2.5 mm2 maximum wire

General specifications

Product Name
Eaton XB IEC terminal block
Catalog Number
XBUT25PE
UPC
782116904860
Product Length/Depth
1.85 in
Product Height
2.17 in
Product Width
0.2 in
Product Weight
0.02 lb
Certifications
CSA Certified
UL Listed

Product specifications

Type
IEC-XB Series

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.