Knowledge Search
Download document () of 20
We make what matters work*

XBUT4FBE

Eaton XB IEC terminal block, Screw Connection Fuse Terminal Blocks, for 5 x 20 mm Fuse, Black, 10 AWG/4 mm2 maximum wire

General specifications

Product Name
Eaton XB IEC terminal block
Catalog Number
XBUT4FBE
UPC
782116905218
Product Length/Depth
1.85 in
Product Height
2.17 in
Product Width
0.24 in
Product Weight
0.01 lb
Certifications
UL Listed
CSA Certified

Product specifications

Type
IEC-XB Series
Amperage Rating
6.30A (IEC), 6.30A (UL)
Voltage rating
UL 600V

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.