Knowledge Search
Download document () of 20
We make what matters work*

XBUT6FBN

Eaton XB IEC terminal block, Fuse Terminal Blocks, Black, 8 AWG/6 mm2 maximum wire

General specifications

Product Name
Eaton XB IEC terminal block
Catalog Number
XBUT6FBN
UPC
782116905256
Product Length/Depth
1.85 in
Product Height
2.17 in
Product Width
0.32 in
Product Weight
0.03 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
As disconnect terminal block 500V, as fuse terminal block 400V.

Product specifications

Type
Screw Connection Fuse Terminal Blocks for 6.3 x 32 mm Fuse
Amperage Rating
10A (IEC), 10A (UL)
Voltage rating
UL 400V

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.