Knowledge Search
Download document () of 20
We make what matters work*

XBUT6PE

Eaton XB IEC terminal block, Screw connection single level ground block, Green/yellow, 8 AWG/6 mm2 maximum wire, IEC #15-3 AWG, UL #14-1/0 AWG wire

General specifications

Product Name
Eaton XB IEC terminal block
Catalog Number
XBUT6PE
UPC
782116904969
Product Length/Depth
1.85 in
Product Height
2.17 in
Product Width
0.32 in
Product Weight
0.05 lb
Certifications
UL Listed
CSA Certified

Product specifications

Type
IEC-XB Series

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.