Knowledge Search
Download document () of 20
We make what matters work*

XBUTT4

Eaton XB IEC terminal block, Screw Connection Double Level Blocks, IEC-XB Series, Gray, IEC/UL #26-10 AWG wire

General specifications

Product Name
Eaton XB IEC terminal block
Catalog Number
XBUTT4
UPC
782116905324
Product Length/Depth
2.75 in
Product Height
2.85 in
Product Width
0.24 in
Product Weight
0.04 lb
Certifications
UL Listed
CSA Certified

Product specifications

Type
IEC-XB Series
Amperage Rating
IEC 36A, UL 30A
Voltage rating
IEC 800V, UL 300V

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.