Knowledge Search
Download document () of 20

XRR1D120UG

Eaton Standard Replacement Relays, 1PDT, 120V, 110 Vdc, 6A, Gold-plated contacts

General specifications

Product Name
Eaton XR terminal block relay
Catalog Number
XRR1D120UG
UPC
782116940578
Product Length/Depth
1 in
Product Height
0.25 in
Product Width
1 in
Product Weight
0.01 lb
Certifications
UL Listed
CSA Certified

Product specifications

Special features
Gold-plated contacts
Type
1PDT
Amperage Rating
6A
Voltage rating
120 Vac, 110 Vdc

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.