Knowledge Search
Download document () of 20
We make what matters work*

XTCE032C10AD

Eaton XT IEC contactor, 32A, 120 Vdc, 1NO, 32A, Frame C, 45 mm, 3, 5, 5/ 10, 10, 20, 25 hp (1/3PH @115, 200, 230/200, 230, 460, 575 V), Three-pole, Non-reversing, XT IEC series, Screw terminals, Full voltage non-reversing contactor

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCE032C10AD
UPC
782116486083
Product Length/Depth
3.425 in
Product Height
3.898 in
Product Width
1.85 in
Product Weight
1.2 lb
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Listed
IEC 60947
EN 60947
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)

Product specifications

Amperage Rating
32A
HP rating - max
3, 5, 5/ 10, 10, 20, 25 hp (1/3PH @115,200,230/200,230,460,575 V)
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Frame size
45 mm
Terminals
Screw terminals
Coil voltage
120 Vdc
Contact configuration
1 NO
Continuous ampere rating
32 A
Series
XT IEC
Operation
Non-reversing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.