Knowledge Search
Download document () of 20

XTCE065D00A

Eaton XT IEC contactor, 65A, 110 Vac 50 Hz, 120 Vac 60 Hz, 0NO-0NC, 65A, Frame D, 55 mm, 50-60 Hz, 5, 10, 15/ 20, 25, 50, 60 hp(1/3PH@115, 200, 230/200, 230, 460, 575 V), Three-pole, , Screw terminals, FVNR

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCE065D00A
EAN
4015082961725
Product Length/Depth
6 in
Product Height
1.5 in
Product Width
2 in
Product Weight
0.45 lb
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed
CSA Certified
IEC 60947
EN 60947
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)

Product specifications

Amperage Rating
65A
HP rating - max
5, 10, 15/ 20, 25, 50, 60 hp (1/3PH @115,200,230/200,230,460,575 V)
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Frequency rating
50-60 Hz
Frame size
55 mm
Terminals
Screw terminals
Coil
110-120 Vac, 50/60 Hz
Coil voltage
110-120 Vac, 50/60 Hz
Contact configuration
0 NO, 0 NC
Continuous ampere rating
65 A
Series
XT IEC
Operation
Non-reversing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.