Knowledge Search
Download document () of 20
We make what matters work*

XTCE095FS1T

Eaton XT IEC contactor, 95A, Side-mounted, 24 Vac, 50-60 Hz, 1NO-1NC, 95A, Frame F, 90 mm, 50-60 Hz, 40, 50, 100, 125 hp (3PH @200, 230, 460, 575 V), Three-pole, Non-reversing, , Screw terminals, FVNR

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCE095FS1T
UPC
786685446714
Product Length/Depth
5.59 in
Product Height
6.69 in
Product Width
3.54 in
Product Weight
2 lb
Compliances
CE Marked
Certifications
UL Listed
IEC Rated
CSA Certified
EN 60947
IEC 60947

Product specifications

Amperage Rating
95A
HP rating - max
40, 50, 100, 125 hp (3PH @200,230,460,575 V)
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Frequency rating
50-60 Hz
Frame size
90 mm
Terminals
Screw terminals
Coil voltage
24 Vac, 50-60 Hz
Contact configuration
1 NO, 1 NC
Continuous ampere rating
95 A
Frame
F
Series
XT IEC
Operation
Non-reversing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.