Knowledge Search
Download document () of 20
We make what matters work*

XTMC6A01A

Eaton XT IEC contactor, 6.60A, 110 Vac 50 Hz, 120 Vac 60 Hz, 1NC, 20A, 45 mm mini, 50-60 Hz, 0.25, 0.75, 1/ 1.5, 2, 3, 3 hp (1/3PH @115, 200, 230/200, 230, 460, 575 V), Three-pole, Screw terminals, FVNR

General specifications

Product Name
Eaton XT IEC mini contactor
Catalog Number
XTMC6A01A
EAN
4015080516361
Product Length/Depth
2.5 in
Product Height
2 in
Product Width
2.5 in
Product Weight
0.5 lb
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed
CSA Certified
IEC 60947
EN 60947
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)

Product specifications

Amperage Rating
6.60A
HP rating - max
0.25, 0.75, 1/ 1.5, 2, 3, 3 hp (1/3PH @115,200,230/200,230,460,575 V)
Number of poles
Three-pole
Type
Full voltage non-reversing mini contactor
Frequency rating
50-60 Hz
Terminals
Screw terminals
Coil voltage
110-120 Vac, 50/60 Hz
Contact configuration
1 NC
Continuous ampere rating
20 A
Series
XT IEC
Operation
Non-reversing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.