Knowledge Search
Download document () of 20
We make what matters work*

XTOE005CGSS

Eaton C440 electronic overload relay, XT Electronic Overload Relay - IEC, 1-5A, Ground fault with selectable class 10, 20, 45mm frame

General specifications

Product Name
Eaton C440 electronic overload relay
Catalog Number
XTOE005CGSS
UPC
786685412542
Product Length/Depth
4.32 in
Product Height
6 in
Product Width
1.8 in
Product Weight
0.6 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Overload range
1-5A
Type
Electronic overload relay
Frame size
45 mm
Mounting method
Separate
Trip type
Ground fault with selectable class 10, 20

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.