Knowledge Search
Download document () of 20
We make what matters work*

XTOE020BCS

Eaton C440 electronic overload relay, XT IEC Electronic Overload Relay, 4-20A overload range, 45 mm Frame size, NO-NC contact configuration, Direct to contactor mounting, Selectable - 10A, 10, 20, 30 trip type

General specifications

Product Name
Eaton C440 electronic overload relay
Catalog Number
XTOE020BCS
UPC
786685416410
Product Length/Depth
1.77 in
Product Height
4.33 in
Product Width
1.42 in
Product Weight
0.87 lb
Compliances
CE Marked
ATEX Compliant
RoHS Compliant
Certifications
IEC 60947
UL Listed
CSA Certified
EN 60947

Product specifications

Overload range
4-20A
Type
Electronic overload relay
Frame size
45 mm
Mounting method
Direct
Contact configuration
NO, NC
Trip type
Selectable 10 A, class 10 ,20, 30

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.