Knowledge Search
Download document () of 20
We make what matters work*

XTOE020CGS

Eaton C440 electronic overload relay, XT IEC electronic overload relay, 4-20A overload range, 45 mm Frame size, NO-NC contact configuration, Direct to contactor mounting, Ground fault w/ selectable class 10, 20

General specifications

Product Name
Eaton C440 electronic overload relay
Catalog Number
XTOE020CGS
UPC
786685416519
Product Length/Depth
19.05 cm
Product Height
16.51 cm
Product Width
7.62 cm
Product Weight
394.63 g
Compliances
ATEX Compliant
RoHS Compliant
CE Marked
Certifications
EN 60947
UL Listed
IEC 60947
CSA Certified

Product specifications

Overload range
4-20A
Type
Electronic overload relay
Frame size
45 mm
Mounting method
Direct
Contact configuration
NO, NC
Trip type
Ground fault with selectable class 10, 20

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.