Knowledge Search
Download document () of 20

XTOE100GCS

Eaton C440 electronic overload relay, XT IEC Electronic Overload Relay, 20-100A overload range, 105 mm Frame size, NO-NC contact configuration, Direct to contactor mounting, Selectable - 10A, 10, 20, 30 trip type

General specifications

Product Name
Eaton C440 electronic overload relay
Catalog Number
XTOE100GCS
UPC
786685416571
Product Length/Depth
7.5 in
Product Height
6.5 in
Product Width
3.253 in
Product Weight
0.87 lb
Compliances
CE Marked
RoHS Compliant
ATEX Compliant
Certifications
UL Listed
CSA Certified
IEC 60947
EN 60947

Product specifications

Overload range
20-100A
Type
Electronic overload relay
Frame size
105 mm
Mounting method
Direct
Contact configuration
NO, NC
Trip type
Selectable 10 A, class 10 ,20, 30

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.