Knowledge Search
Download document () of 20
We make what matters work*

XTOE175GCS

Eaton C440 electronic overload relay, XT IEC Electronic Overload Relay, 35-175A overload range, 105 mm Frame size, NO-NC contact configuration, Selectable - 10A, 10, 20, 29 trip type

General specifications

Product Name
Eaton C440 electronic overload relay
Catalog Number
XTOE175GCS
UPC
786685533346
Product Length/Depth
9 in
Product Height
10 in
Product Width
13 in
Product Weight
6 lb
Compliances
RoHS Compliant
ATEX Compliant
CE Marked
Certifications
UL Listed
CSA Certified
EN 60947
IEC 60947

Product specifications

Overload range
35-175A
Type
Electronic overload relay
Frame size
105 mm
Mounting method
Direct
Contact configuration
NO, NC
Trip type
Selectable 10 A, class 10 ,20, 30

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.