Knowledge Search
Download document () of 20

XTOE175GCSP

Eaton C440 electronic overload relay, XT Electronic Overload Relay - IEC, 35-175A, Selectable 10A, Class 10 ,20, 30, 105mm frame

General specifications

Product Name
Eaton C440 electronic overload relay
Catalog Number
XTOE175GCSP
UPC
786685533261
Product Length/Depth
6.2 in
Product Height
6 in
Product Width
4.33 in
Product Weight
3.8 lb
Compliances
CE Marked
Certifications
CSA Certified
UL Listed

Product specifications

Overload range
35-175A
Type
Electronic overload relay
Frame size
105 mm
Mounting method
Separate
Trip type
Selectable 10 A, class 10 ,20, 30

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.