Knowledge Search
Download document () of 20
We make what matters work*

XTOM006AC1

Eaton XT IEC control relay, XT IEC Miniature Overload Relay, 4-6A overload range, 45 mm - mini Frame size, 1NO-1NC contact configuration, Direct mounting, 10A trip type

General specifications

Product Name
Eaton XT IEC control relay
Catalog Number
XTOM006AC1
EAN
4015080145653
Product Length/Depth
1.85 in
Product Height
2.36 in
Product Width
2.56 in
Product Weight
0.2 lb
Compliances
RoHS Compliant
ATEX Compliant
CE Marked
Certifications
UL Listed
CSA Certified
IEC 60947
EN 60947
Catalog Notes
Observe the maximum permissible fuse of the contactor with direct device mounting. Clearance of at least 5 mm is required between the overload relays when fitted firectly to contactor.

Product specifications

Type
Control relay

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.