Knowledge Search
Download document () of 20

XTOT240C3S

Eaton XT IEC control relay, Current Transformer Operated Overload Relays, M-,N-frame, 160-240A overload, Separate mount

General specifications

Product Name
Eaton XT IEC control relay
Catalog Number
XTOT240C3S
EAN
4015080097372
Product Length/Depth
7.87 in
Product Height
6.26 in
Product Width
2.8 in
Product Weight
1.5 lb
Certifications
UL Listed
CSA Certified

Product specifications

Type
Control relay

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.